Grove Gear 26YFC-2-1.438-56C-20-L1
Part #:26YFC-2-1.438-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | P: | 1.88 in |
| BE: | 0.38 in | V: | 1.94 in |
| AF: | 0.19 | AA: | 9.38 |
| AK: | 4.5 | LM: | 8.32 |
| AB: | 4.32 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| BD: | 5.88 | AE2: | 0.56 |
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 4.65 | U: | 0.75 in |
| G: | 1.94 | T: | 1.438 |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YFC | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 2.37 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 20:1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

