Grove Gear 26YFC-2-1.438-56C-20-L3
Part #:26YFC-2-1.438-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | BF: | 0.41 |
| AF: | 0.19 | LM: | 8.32 |
| V: | 1.94 in | LL: | 2.12 in |
| U: | 0.75 in | AG: | 4.65 |
| T: | 1.438 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 4.34 in |
| AE2: | 0.56 | P: | 1.88 in |
| L: | 6.07 in | AA: | 9.38 |
| G: | 1.94 | BD: | 5.88 |
| D: | 2.94 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 2.37 |
| Bore Code: | 23 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

