Grove Gear 26YFC-2-1.438-56C-20-L4
Part #:26YFC-2-1.438-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.94 |
| G: | 1.94 | P: | 1.88 in |
| AF: | 0.19 | BE: | 0.38 in |
| H: | 0.53 in | LM: | 8.32 |
| U: | 0.75 in | I: | 4.34 in |
| T: | 1.438 | AA: | 9.38 |
| V: | 1.94 in | BD: | 5.88 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AG: | 4.65 | AE2: | 0.56 |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 4.32 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Bore Code: | 23 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.37 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

