Grove Gear 26YFC-2-1.438-56C-25-L1
Part #:26YFC-2-1.438-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| T: | 1.438 | AE2: | 0.56 |
| V: | 1.94 in | I: | 4.34 in |
| LL: | 2.12 in | L: | 6.07 in |
| AB: | 4.32 | BF: | 0.41 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AA: | 9.38 |
| U: | 0.75 in | AJ: | 5.88 |
| LM: | 8.32 | H: | 0.53 in |
| BD: | 5.88 | D: | 2.94 |
| AG: | 4.65 | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Assembly: | YFC-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.95 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

