Grove Gear 26YFC-2-1.438-56C-25-L4
Part #:26YFC-2-1.438-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.94 |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.438 |
| AG: | 4.65 | P: | 1.88 in |
| AJ: | 5.88 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LL: | 2.12 in | L: | 6.07 in |
| LM: | 8.32 | I: | 4.34 in |
| AF: | 0.19 | U: | 0.75 in |
| V: | 1.94 in | AA: | 9.38 |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.95 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Model Code: | 26YFC | Bore Code: | 23 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

