Grove Gear 26YFC-2-1.438-56C-25-L9
Part #:26YFC-2-1.438-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | D: | 2.94 |
| BE: | 0.38 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| L: | 6.07 in | LL: | 2.12 in |
| P: | 1.88 in | AA: | 9.38 |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 4.32 |
| AG: | 4.65 | AF: | 0.19 |
| I: | 4.34 in | AE2: | 0.56 |
| AK: | 4.5 | V: | 1.94 in |
| U: | 0.75 in | BF: | 0.41 |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Model Code: | 26YFC |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio: | 25:1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

