Grove Gear 26YFC-2-1.438-56C-30-L4
Part #:26YFC-2-1.438-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | G: | 1.94 |
| U: | 0.75 in | P: | 1.88 in |
| T: | 1.438 | AB: | 4.32 |
| V: | 1.94 in | AG: | 4.65 |
| I: | 4.34 in | BD: | 5.88 |
| L: | 6.07 in | AE2: | 0.56 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | D: | 2.94 |
| AF: | 0.19 | AK: | 4.5 |
| LL: | 2.12 in | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Output RPM: | 58.3 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.65 | Bore Code: | 23 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

