Grove Gear 26YFC-2-1.438-56C-40-L1
Part #:26YFC-2-1.438-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | D: | 2.94 |
| AF: | 0.19 | BD: | 5.88 |
| U: | 0.75 in | BE: | 0.38 in |
| P: | 1.88 in | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| L: | 6.07 in | G: | 1.94 |
| I: | 4.34 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.438 |
| V: | 1.94 in | AG: | 4.65 |
| H: | 0.53 in | LM: | 8.32 |
| AA: | 9.38 | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Bore Code: | 23 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.34 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

