Grove Gear 26YFC-2-1.438-56C-40-L9
Part #:26YFC-2-1.438-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | U: | 0.75 in |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 9.38 | BE: | 0.38 in |
| P: | 1.88 in | T: | 1.438 |
| AK: | 4.5 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| BD: | 5.88 | AB: | 4.32 |
| AJ: | 5.88 | I: | 4.34 in |
| AF: | 0.19 | D: | 2.94 |
| AE2: | 0.56 | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.34 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

