Grove Gear 26YFC-2-1.438-56C-5-L2
Part #:26YFC-2-1.438-56C-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| H: | 0.53 in | I: | 4.34 in |
| AB: | 4.32 | AJ: | 5.88 |
| AA: | 9.38 | BE: | 0.38 in |
| AG: | 4.65 | LL: | 2.12 in |
| AE2: | 0.56 | L: | 6.07 in |
| T: | 1.438 | D: | 2.94 |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AF: | 0.19 | G: | 1.94 |
| U: | 0.75 in | LM: | 8.32 |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 4.8 | Gear Type: | Worm |
| Ratio: | 5:1 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 339 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

