Grove Gear 26YFC-2-1.438-56C-5-L4
Part #:26YFC-2-1.438-56C-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.34 in |
| BE: | 0.38 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AE2: | 0.56 | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.19 |
| BF: | 0.41 | T: | 1.438 |
| AB: | 4.32 | D: | 2.94 |
| AJ: | 5.88 | LL: | 2.12 in |
| U: | 0.75 in | AA: | 9.38 |
| G: | 1.94 | AG: | 4.65 |
| V: | 1.94 in | L: | 6.07 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.8 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output RPM: | 339 |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

