Grove Gear 26YFC-2-1.438-56C-50-L3
Part #:26YFC-2-1.438-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| T: | 1.438 | AJ: | 5.88 |
| BF: | 0.41 | LM: | 8.32 |
| I: | 4.34 in | AG: | 4.65 |
| AB: | 4.32 | G: | 1.94 |
| L: | 6.07 in | H: | 0.53 in |
| AK: | 4.5 | U: | 0.75 in |
| AE2: | 0.56 | V: | 1.94 in |
| LL: | 2.12 in | P: | 1.88 in |
| AA: | 9.38 | AF: | 0.19 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.08 | Output RPM: | 35 |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

