Grove Gear 26YFC-2-1.438-56C-60-L3
Part #:26YFC-2-1.438-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AF: | 0.19 |
| AA: | 9.38 | AK: | 4.5 |
| AG: | 4.65 | P: | 1.88 in |
| L: | 6.07 in | BE: | 0.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| H: | 0.53 in | LM: | 8.32 |
| V: | 1.94 in | D: | 2.94 |
| BD: | 5.88 | U: | 0.75 in |
| I: | 4.34 in | AB: | 4.32 |
| BF: | 0.41 | T: | 1.438 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Motor Frame Size: | 56C |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Ratio Range: | 60:1 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.883 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

