Grove Gear 26YFC-2-1.438-56C-60-L4
Part #:26YFC-2-1.438-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | V: | 1.94 in |
| AJ: | 5.88 | L: | 6.07 in |
| AB: | 4.32 | AE2: | 0.56 |
| D: | 2.94 | AK: | 4.5 |
| P: | 1.88 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| U: | 0.75 in | I: | 4.34 in |
| H: | 0.53 in | G: | 1.94 |
| AG: | 4.65 | AF: | 0.19 |
| LM: | 8.32 | LL: | 2.12 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.883 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

