How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | I: | 4.34 in |
| G: | 1.94 | AB: | 4.32 |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.56 | V: | 1.94 in |
| AJ: | 5.88 | H: | 0.53 in |
| AA: | 9.38 | LM: | 8.32 |
| BE: | 0.38 in | P: | 1.88 in |
| AF: | 0.19 | AK: | 4.5 |
| D: | 2.94 | U: | 0.75 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | L: | 6.07 in |
Technical Specifications
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 26YFC |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

