How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | P: | 1.88 in |
| AK: | 4.5 | LL: | 2.12 in |
| G: | 1.94 | T: | 1.438 |
| BE: | 0.38 in | AB: | 4.32 |
| LM: | 8.32 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AG: | 4.65 | U: | 0.75 in |
| AE2: | 0.56 | V: | 1.94 in |
| L: | 6.07 in | D: | 2.94 |
| AF: | 0.19 | AA: | 9.38 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

