Grove Gear 26YFC-2-1.438-56C-80-L1
Part #:26YFC-2-1.438-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 6.07 in |
| AE2: | 0.56 | AG: | 4.65 |
| V: | 1.94 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| I: | 4.34 in | AK: | 4.5 |
| AA: | 9.38 | LL: | 2.12 in |
| BE: | 0.38 in | AF: | 0.19 |
| T: | 1.438 | AB: | 4.32 |
| G: | 1.94 | LM: | 8.32 |
| BD: | 5.88 | H: | 0.53 in |
| P: | 1.88 in | BF: | 0.41 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.577 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Bore Code: | 23 | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

