Grove Gear 26YFC-2-1.438-56C-80-L3
Part #:26YFC-2-1.438-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AB: | 4.32 |
| AG: | 4.65 | G: | 1.94 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 4.34 in | T: | 1.438 |
| AA: | 9.38 | AF: | 0.19 |
| P: | 1.88 in | D: | 2.94 |
| LM: | 8.32 | AK: | 4.5 |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.12 in |
| H: | 0.53 in | AE2: | 0.56 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

