Grove Gear 26YFC-2-1.438-56C-80-L4
Part #:26YFC-2-1.438-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | L: | 6.07 in |
| BF: | 0.41 | AA: | 9.38 |
| BE: | 0.38 in | LL: | 2.12 in |
| BD: | 5.88 | AE2: | 0.56 |
| AG: | 4.65 | AB: | 4.32 |
| D: | 2.94 | I: | 4.34 in |
| U: | 0.75 in | V: | 1.94 in |
| T: | 1.438 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AJ: | 5.88 | LM: | 8.32 |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.577 |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

