How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 4.5 in |
| AJ: | 5.88 | D: | 3.25 |
| AK: | 4.5 | B: | 8.5 |
| BE: | 0.38 in | T: | 2.1875 |
| F: | 4 | Center Distance (in): | 3 in |
| LQ: | 5.67 in | AG: | 8.38 |
| C: | 8.88 in | G: | 2 |
| J: | 7 in | BD: | 6.5 |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.63 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Model Code: | 300Q | Input RPM: | 1,750 |
| Bore Code: | 35 | Ratio Range: | 30:1 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Nitrile |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3410 |
| Series Code: | Raider | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2290 in/lbs |

