How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | D: | 3.25 |
| BF: | 0.41 | T: | 2.1875 |
| Center Distance (in): | 3 in | AG: | 8.38 |
| AJ: | 5.88 | B: | 8.5 |
| G: | 2 | C: | 8.88 in |
| I: | 4.5 in | LQ: | 5.67 in |
| F: | 4 | AK: | 4.5 |
| BD: | 6.5 | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 40:1 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.04 | Shaft Seal Material: | Nitrile |
| Output Key: | 1/2 X 3.38 | Output RPM: | 43.7 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3410 | Input Style: | C-Face Quill |
| Bore Code: | 35 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Model Code: | 300Q |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2261 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |

