How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 8.5 |
| I: | 4.5 in | BE1: | 0.5 in |
| BF: | 0.53 | LQ: | 6.45 in |
| AG: | 8.38 | C: | 8.88 in |
| BD: | 9 | J: | 7 in |
| T: | 2.1875 | AK: | 8.5 |
| D: | 3.25 | Center Distance (in): | 3 in |
| F: | 4 | G: | 2 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 35 |
| Series Code: | Raider | Ratio Range: | 15:1 |
| Model Code: | 300Q | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.57 |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output RPM: | 116.6 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3410 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2197 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |

