How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AK: | 4.5 |
| B: | 8.5 | I: | 4.5 in |
| G: | 2 | AG: | 8.38 |
| BF: | 0.41 | J: | 7 in |
| D: | 3.25 | BE: | 0.38 in |
| T: | 2.1875 | LQ: | 5.67 in |
| F: | 4 | Center Distance (in): | 3 in |
| C: | 8.88 in | AJ: | 5.88 |
Technical Specifications
| Series Code: | Raider | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.7 | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Bore Code: | 35 |
| Ratio: | 40:1 | Input Bore (C Face): | 0.625 |
| Model Code: | 300Q | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.04 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3410 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Torque Rating (in-lb): | 2261 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |

