How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | F: | 4 |
| T: | 2.1875 | G: | 2 |
| BF: | 0.41 | D: | 3.25 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| I: | 4.5 in | J: | 7 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 8.38 | BD: | 6.5 |
| C: | 8.88 in | LQ: | 5.67 in |
Technical Specifications
| Bore Code: | 35 | Center Distance (in): | 3 |
| Series Code: | Raider | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3410 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Model Code: | 300Q | Ratio: | 50:1 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.64 | Output Torque Rating (in-lb): | 2178 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |

