How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.1875 | M: | 2.26 |
| F: | 4 | C: | 8.88 in |
| J: | 7 in | L: | 7 in |
| Center Distance (in): | 3 in | B: | 8.5 |
| U: | 0.875 in | D: | 3.25 |
| I: | 4.5 in | G: | 2 |
| AG: | 8.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.46 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Model Code: | 300UH |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Nitrile |
| Output Key: | 1/2 X 3.38 | Product Type: | Worm Speed Reducer |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.31 in | Thrust Rating - output shaft: | 2692 |
| Service Factor: | 1 | Output RPM: | 350 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Series Code: | Raider |
| Output Torque Rating (in-lb): | 1604 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |

