How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | A: | 3.12 |
| TAP Depth: | 0.75 in | Center Distance (in): | 3 in |
| I: | 4.84 in | D: | 3.38 |
| M: | 2.38 | N: | 5.77 |
| L: | 6.57 in | U: | 0.875 in |
| F: | 2.38 | B: | 6.62 |
| K: | 2.31 in | J: | 4.63 in |
| G: | 1.19 | O: | 3.56 in |
| C: | 8.25 in | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Series: | OE Series |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | U-1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

