How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| L: | 6.57 in | TAP Depth: | 0.75 in |
| G: | 1.19 | O: | 3.56 in |
| C: | 8.25 in | F: | 2.38 |
| A: | 3.12 | B: | 6.62 |
| U: | 0.875 in | M: | 2.38 |
| I: | 4.84 in | H-Tap size: | 3/8 - 16 in |
| K: | 2.31 in | T: | 1.25 |
| N: | 5.77 | J: | 4.63 in |
Technical Specifications
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | U-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series | Output RPM: | 175 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 3 | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

