How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | K: | 2.31 in |
| L: | 6.57 in | F: | 2.38 |
| O: | 3.56 in | M: | 2.38 |
| C: | 8.25 in | I: | 4.84 in |
| A: | 3.12 | T: | 1.25 |
| U: | 0.875 in | B: | 6.62 |
| Center Distance (in): | 3 in | J: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| G: | 1.19 | D: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Output RPM: | 17.5 | Assembly: | U-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

