How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | A: | 3.12 |
| M: | 2.38 | C: | 8.25 in |
| D: | 3.38 | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
| B: | 6.62 | T: | 1.25 |
| U: | 0.875 in | J: | 4.63 in |
| L: | 6.57 in | G: | 1.19 |
| Center Distance (in): | 3 in | K: | 2.31 in |
| I: | 4.84 in | TAP Depth: | 0.75 in |
Technical Specifications
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 0.603 |
| Output Key: | 1/4 X 2.81 | Input Style: | Solid Shaft |
| Assembly: | U-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

