How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | F: | 2.38 |
| M: | 2.38 | N: | 5.77 |
| A: | 3.12 | TAP Depth: | 0.75 in |
| I: | 4.84 in | D: | 3.38 |
| J: | 4.63 in | C: | 8.25 in |
| U: | 0.875 in | L: | 6.57 in |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| K: | 2.31 in | G: | 1.19 |
| Center Distance (in): | 3 in | T: | 1.25 |
Technical Specifications
| Assembly: | U-1 | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Ratio: | 15:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

