How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | L: | 6.57 in |
| M: | 2.38 | J: | 4.63 in |
| T: | 1.25 | F: | 2.38 |
| Center Distance (in): | 3 in | B: | 6.62 |
| I: | 4.84 in | D: | 3.38 |
| K: | 2.31 in | O: | 3.56 in |
| A: | 3.12 | G: | 1.19 |
| N: | 5.77 | C: | 8.25 in |
| U: | 0.875 in | TAP Depth: | 0.75 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Center Distance (in): | 3 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.38 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Assembly: | U-1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

