How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | L: | 6.57 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| I: | 4.84 in | B: | 6.62 |
| T: | 1.25 | TAP Depth: | 0.75 in |
| M: | 2.38 | G: | 1.19 |
| D: | 3.38 | F: | 2.38 |
| C: | 8.25 in | A: | 3.12 |
| U: | 0.875 in | O: | 3.56 in |
| J: | 4.63 in | K: | 2.31 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Center Distance (in): | 3 |
| Product Type: | Right Angle | Assembly: | U-1 |
| Product Line: | OE Series | Input Style: | Solid Shaft |
| Series: | OE Series | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.38 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

