How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | K: | 2.31 in |
| D: | 3.38 | T: | 1.25 |
| N: | 5.77 | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | J: | 4.63 in |
| A: | 3.12 | B: | 6.62 |
| F: | 2.38 | C: | 8.25 in |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| G: | 1.19 | Center Distance (in): | 3 in |
| L: | 6.57 in | M: | 2.38 |
Technical Specifications
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 1.82 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.81 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Gear Type: | Worm | Ratio: | 40:1 |
| Series Code: | OE | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | U-1 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

