How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | A: | 3.12 |
| J: | 4.63 in | U: | 0.875 in |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| M: | 2.38 | F: | 2.38 |
| O: | 3.56 in | B: | 6.62 |
| L: | 6.57 in | T: | 1.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| N: | 5.77 | TAP Depth: | 0.75 in |
| K: | 2.31 in | I: | 4.84 in |
Technical Specifications
| Input Style: | Solid Shaft | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Series: | OE Series |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 1.82 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | U-1 |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

