How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.56 in | A: | 3.12 |
| F: | 2.38 | L: | 6.57 in |
| G: | 1.19 | Center Distance (in): | 3 in |
| K: | 2.31 in | C: | 8.25 in |
| T: | 1.25 | B: | 6.62 |
| U: | 0.875 in | D: | 3.38 |
| I: | 4.84 in | J: | 4.63 in |
| N: | 5.77 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.75 in | M: | 2.38 |
Technical Specifications
| Ratio: | 5:1 | Output Key: | 1/4 X 2.81 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 350 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.68 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Series: | OE Series | Assembly: | U-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

