How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 1.19 |
| F: | 2.38 | B: | 6.62 |
| N: | 5.77 | Center Distance (in): | 3 in |
| M: | 2.38 | H-Tap size: | 3/8 - 16 in |
| C: | 8.25 in | L: | 6.57 in |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| J: | 4.63 in | U: | 0.875 in |
| T: | 1.25 | O: | 3.56 in |
| A: | 3.12 | K: | 2.31 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Input Style: | Solid Shaft | Series: | OE Series |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.81 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Assembly: | U-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 3 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Output RPM: | 350 | Product Line: | OE Series |
| Output Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

