How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | T: | 1.25 |
| C: | 8.25 in | J: | 4.63 in |
| D: | 3.38 | N: | 5.77 |
| G: | 1.19 | I: | 4.84 in |
| M: | 2.38 | TAP Depth: | 0.75 in |
| F: | 2.38 | K: | 2.31 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| B: | 6.62 | A: | 3.12 |
| H-Tap size: | 3/8 - 16 in | O: | 3.56 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series |
| Product Line: | OE Series | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Assembly: | U-1 | Output RPM: | 233 |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 6.05 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

