How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | K: | 2.31 in |
| I: | 4.84 in | A: | 3.12 |
| M: | 2.38 | F: | 2.38 |
| G: | 1.19 | D: | 3.38 |
| T: | 1.25 | J: | 4.63 in |
| U: | 0.875 in | C: | 8.25 in |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| L: | 6.57 in | N: | 5.77 |
| Center Distance (in): | 3 in | B: | 6.62 |
Technical Specifications
| Series Code: | OE | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series | Assembly: | U-1 |
| Output Shaft Direction: | 1 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Output Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.05 | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

