How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | L: | 6.57 in |
| F: | 2.38 | B: | 6.62 |
| M: | 2.38 | C: | 8.25 in |
| O: | 3.56 in | U: | 0.875 in |
| T: | 1.25 | N: | 5.77 |
| Center Distance (in): | 3 in | G: | 1.19 |
| J: | 4.63 in | A: | 3.12 |
| I: | 4.84 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Assembly: | U-1 | Product Line: | OE Series |
| Series: | OE Series | Output Key: | 1/4 X 2.81 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

