How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| L: | 6.57 in | U: | 0.875 in |
| T: | 1.25 | F: | 2.38 |
| O*: | 3.31 in | A: | 3.12 |
| G: | 1.19 | K: | 2.31 in |
| J: | 4.63 in | O: | 3.56 in |
| B: | 6.62 | N: | 5.77 |
| M: | 2.38 | D: | 3.38 |
| TAP Depth: | 0.75 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | U-2 | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series | Output RPM: | 117 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

