How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | A: | 3.12 |
| M: | 2.38 | I: | 4.84 in |
| B: | 6.62 | J: | 4.63 in |
| T: | 1.25 | L: | 6.57 in |
| O*: | 3.31 in | K: | 2.31 in |
| H-Tap size: | 3/8 - 16 in | U: | 0.875 in |
| N: | 5.77 | C: | 8.25 in |
| O: | 3.56 in | D: | 3.38 |
| G: | 1.19 | TAP Depth: | 0.75 in |
| F: | 2.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Series: | OE Series |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output RPM: | 87.5 | Assembly: | U-2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

