How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L: | 6.57 in |
| O*: | 3.31 in | N: | 5.77 |
| J: | 4.63 in | T: | 1.25 |
| D: | 3.38 | B: | 6.62 |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.19 | F: | 2.38 |
| M: | 2.38 | I: | 4.84 in |
| U: | 0.875 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | A: | 3.12 |
| C: | 8.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Series: | OE Series | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.81 | Input Style: | Solid Shaft |
| Assembly: | U-2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

