How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | G: | 1.19 |
| K: | 2.31 in | D: | 3.38 |
| N: | 5.77 | I: | 4.84 in |
| M: | 2.38 | U: | 0.875 in |
| J: | 4.63 in | Center Distance (in): | 3 in |
| L: | 6.57 in | B: | 6.62 |
| O*: | 3.31 in | H-Tap size: | 3/8 - 16 in |
| C: | 8.25 in | O: | 3.56 in |
| F: | 2.38 | TAP Depth: | 0.75 in |
| T: | 1.25 |
Technical Specifications
| Product Line: | OE Series | Assembly: | U-2 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Ratio: | 25:1 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

