How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | U: | 0.875 in |
| O*: | 3.31 in | G: | 1.19 |
| T: | 1.25 | O: | 3.56 in |
| I: | 4.84 in | J: | 4.63 in |
| C: | 8.25 in | H-Tap size: | 3/8 - 16 in |
| N: | 5.77 | K: | 2.31 in |
| Center Distance (in): | 3 in | A: | 3.12 |
| L: | 6.57 in | B: | 6.62 |
| M: | 2.38 | TAP Depth: | 0.75 in |
| F: | 2.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Assembly: | U-2 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Input Style: | Solid Shaft | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.38 |
| Series: | OE Series | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.81 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 30:1 | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

