How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | U: | 0.875 in |
| O: | 3.56 in | A: | 3.12 |
| O*: | 3.31 in | N: | 5.77 |
| F: | 2.38 | H-Tap size: | 3/8 - 16 in |
| G: | 1.19 | K: | 2.31 in |
| B: | 6.62 | T: | 1.25 |
| C: | 8.25 in | M: | 2.38 |
| D: | 3.38 | L: | 6.57 in |
| TAP Depth: | 0.75 in | Center Distance (in): | 3 in |
| J: | 4.63 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.82 | Assembly: | U-2 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series: | OE Series | Series Code: | OE |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

