How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | O: | 3.56 in |
| U: | 0.875 in | TAP Depth: | 0.75 in |
| Center Distance (in): | 3 in | M: | 2.38 |
| T: | 1.25 | J: | 4.63 in |
| K: | 2.31 in | L: | 6.57 in |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| O*: | 3.31 in | A: | 3.12 |
| G: | 1.19 | N: | 5.77 |
| I: | 4.84 in | B: | 6.62 |
| F: | 2.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Product Line: | OE Series |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series |
| Assembly: | U-2 | Ratio: | 5:1 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 6.68 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Solid Shaft |
| Ratio Range: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

