How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | B: | 6.62 |
| D: | 3.38 | L: | 6.57 in |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| K: | 2.31 in | C: | 8.25 in |
| U: | 0.875 in | F: | 2.38 |
| O*: | 3.31 in | I: | 4.84 in |
| A: | 3.12 | M: | 2.38 |
| TAP Depth: | 0.75 in | Center Distance (in): | 3 in |
| G: | 1.19 | N: | 5.77 |
| J: | 4.63 in |
Technical Specifications
| Product Line: | OE Series | Input Style: | Solid Shaft |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | U-2 | Series: | OE Series |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.68 |
| Ratio Range: | 5:1 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

