How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | Center Distance (in): | 3 in |
| O*: | 3.31 in | H-Tap size: | 3/8 - 16 in |
| B: | 6.62 | J: | 4.63 in |
| M: | 2.38 | O: | 3.56 in |
| G: | 1.19 | K: | 2.31 in |
| F: | 2.38 | U: | 0.875 in |
| TAP Depth: | 0.75 in | N: | 5.77 |
| L: | 6.57 in | T: | 1.25 |
| I: | 4.84 in | D: | 3.38 |
| A: | 3.12 |
Technical Specifications
| Assembly: | U-2 | Input HP @ 1750 RPM: | 1.54 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 35 | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

