How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| O*: | 3.31 in | C: | 8.25 in |
| M: | 2.38 | G: | 1.19 |
| F: | 2.38 | N: | 5.77 |
| D: | 3.38 | K: | 2.31 in |
| B: | 6.62 | I: | 4.84 in |
| L: | 6.57 in | T: | 1.25 |
| A: | 3.12 | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| J: | 4.63 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | U-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series |
| Product Line: | OE Series | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.28 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

