How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | J: | 4.63 in |
| I: | 4.84 in | G: | 1.19 |
| N: | 5.77 | F: | 2.38 |
| O: | 3.56 in | L: | 6.57 in |
| D: | 3.38 | O*: | 3.31 in |
| A: | 3.12 | B: | 6.62 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | M: | 2.38 |
| C: | 8.25 in |
Technical Specifications
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series: | OE Series | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Shaft: | Solid Shaft | Output RPM: | 233 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Assembly: | U-2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

